Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
DATA SHEET
TLV904x 1.2-V Ultra Low Voltage, 10µA Micro-Power RRIO Amplifier for Power Conscious Applications
1 Features
- Low power CMOS amplifier for cost-optimized applications
- Operational from supply voltage as low as 1.2 V
- Low input bias current: 1-pA typical,
12-pA maximum
- Low quiescent current: 10 µA/ch
- Low integrated noise of 6.5
µVp-p in 0.1 Hz – 10 Hz
- Rail-to-rail input and output
- High gain bandwidth product: 350 kHz
- Thermal noise floor: 64
nV/√Hz
- Low input offset voltage: ±0.6 mV
- Unity-gain stable
- Robustly drives 100 pF of load
capacitance
- Internal RFI and EMI filtered input pins
- Wide specified temperature range: –40°C to
125°C