SBOSAH8B February   2024  – May 2024 TLV9051-Q1 , TLV9052-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Single Channel
    5. 5.5 Thermal Information for Dual Channel
    6. 5.6 Thermal Information for Quad Channel
    7. 5.7 Electrical Characteristics: VS (Total Supply Voltage) = (V+) – (V–) = 1.8V to 5.5V
    8. 5.8 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Operating Voltage
      2. 6.3.2 Rail-to-Rail Input
      3. 6.3.3 Rail-to-Rail Output
      4. 6.3.4 EMI Rejection
      5. 6.3.5 Overload Recovery
      6. 6.3.6 Electrical Overstress
      7. 6.3.7 Input Protection
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Low-Side Current Sense Application
      1. 7.2.1 Design Requirements
      2. 7.2.2 Detailed Design Procedure
      3. 7.2.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI (Free Software Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Refer to the PDF data sheet for device specific package drawings

Mechanical Data (Package|Pins)
  • DBV|5
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV9051-Q1, TLV9052-Q1, and TLV9054-Q1 devices are single, dual, and quad operational amplifiers, respectively. The devices are designed for low voltage operation from 1.8V to 6.0V. The inputs and outputs can operate from rail to rail at a very high slew rate. These devices are an excellent choice for cost-constrained applications where low-voltage operation, high slew rate, and low quiescent current is needed. The capacitive-load drive of the TLV905x-Q1 family is 150pF, and the resistive open-loop output impedance makes stabilization easier with much higher capacitive loads.

The TLV905x-Q1 family is easy to use due to the devices being unity-gain stable, including a RFI and EMI filter, and being free from phase reversal in an overdrive condition.

Device Information
PART NUMBER(1) CHANNEL COUNT PACKAGE PACKAGE SIZE(4)
TLV9051-Q1 Single DBV (SOT-23, 5) 2.90mm × 2.80mm
DCK (SC70, 5)(3) 2.00mm × 2.10mm
TLV9052-Q1 Dual D (SOIC, 8)(3) 4.90mm × 6.00mm
PW (TSSOP, 8) 3.00mm × 6.40mm
DGK (VSSOP, 8)(3) 3.00mm × 4.90mm
TLV9054-Q1(2) Quad D (SOIC, 14)(3) 8.65mm × 6.00mm
PW (TSSOP, 14)(3) 5.00mm × 6.40mm
For more information, see Section 10
This device is for preview only.
This package is for preview only.
The package size (length x width) is a nominal value and includes pins, where applicable.
TLV9051-Q1 TLV9052-Q1 Single-Pole, Low-Pass FilterSingle-Pole, Low-Pass Filter
TLV9051-Q1 TLV9052-Q1 Slew
            Rate vs Load CapacitanceSlew Rate vs Load Capacitance