SBOS942J August 2018 – February 2024 TLV9051 , TLV9052 , TLV9054
PRODUCTION DATA
The TLV905x family of op amps is specified for operation from 1.8V to 6.0V. In addition, many specifications apply from –40°C to 125°C. Parameters that vary significantly with operating voltages or temperature are illustrated in the Section 6.8.