SBOS942J August 2018 – February 2024 TLV9051 , TLV9052 , TLV9054
PRODUCTION DATA
The TLV905xS devices feature SHDN pins that disable the op amp, placing the device into a low-power standby mode. In this mode, the op amp consumes 1µA of maximum quiescent current, referred to as IQSD. The SHDN pins are active low, meaning that shutdown mode is enabled when the input to the SHDN pin is a valid logic low.
The SHDN pins are referenced to the negative supply voltage of the op amp. The threshold of the shutdown feature lies around 800mV (typical) and does not change with respect to the supply voltage. Hysteresis has been included in the switching threshold for smooth switching characteristics. For shutdown behavior, the SHDN pins should be driven with valid logic signals. A valid logic low is defined as a voltage between V– and V– + 0.4V. A valid logic high is defined as a voltage between V– + 1.2V and V+. The shutdown pin circuitry includes a pull-up resistor, which will inherently pull the voltage of the pin to the positive supply rail if not driven. Thus, to enable the amplifier, the SHDN pins must either be left floating or driven to a valid logic high. To disable the amplifier, the SHDN pins must be driven to a valid logic low .While TI highly recommends that the shutdown pin be connected to a valid high or a low voltage or driven, TI has included a pull-up resistor connected to VCC. The maximum voltage allowed at the SHDN pins is (V+) + 0.5V. Exceeding this voltage level will damage the device.
The SHDN pins are high-impedance CMOS inputs. Dual op amp versions are independently controlled and quad op amp versions are controlled in pairs with logic inputs. For battery-operated applications, this feature may be used to greatly reduce the average current and extend battery life. The enable time is 35 µs for full shutdown of all channels; disable time is 6 µs. When disabled, the output assumes a high-impedance state. This architecture allows the TLV905xS to be operated as a gated amplifier (or to have the device output multiplexed onto a common analog output bus). Shutdown time (tOFF) depends on loading conditions and increases as load resistance increases. For shutdown (disable) within a specific shutdown time, the specified 10kΩ load to midsupply (VS / 2) is required. If using the TLV905xS without a load, the resulting turnoff time is significantly increased.