The TLV910x family (TLV9101, TLV9102, and TLV9104) is a family of 16-V general purpose operational amplifiers. This family offers excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±300 µV, typ), low offset drift (±0.6 µV/°C, typ), and 1.1-MHz bandwidth.
Wide differential and common-mode input-voltage range, high output current (±80 mA, typ), high slew rate (4.5 V/µs, typ), low power operation (115 µA, typ) and shutdown functionality make the TLV910x a robust, low-power, high-performance operational amplifier for industrial applications.
The TLV910x family of op amps is available in micro-size packages, as well as standard packages, and is specified from –40°C to 125°C.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9101 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
SOT-553 (5)(2) | 1.60 mm × 1.20 mm | |
TLV9102 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (8) | 2.90 mm × 1.60 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
VSSOP (10) | 3.00 mm × 3.00 mm | |
WSON (8) | 2.00 mm × 2.00 mm | |
X2QFN (10) | 1.50 mm × 1.50 mm | |
TLV9104 | SOIC (14) | 8.65 mm × 3.90 mm |
TSSOP (14) | 5.00 mm × 4.40 mm | |
WQFN (16) | 3.00 mm × 3.00 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm |
Changes from Revision D (June 2021) to Revision E (August 2021)
Changes from Revision C (May 2020) to Revision D (June 2021)
Changes from Revision B (May 2020) to Revision C (May 2020)
Changes from Revision A (April 2019) to Revision B (May 2020)