SBOSAJ3 June 2024 TLV9104-Q1
PRODMIX
The TLV910x-Q1 family offers excellent DC precision and DC performance. These devices operate up to 16V supply rails and offer true rail-to-rail input/output, low offset voltage and offset voltage drift, as well as 1.1MHz bandwidth and high output drive. These features make the TLV910x-Q1 a robust, high-performance operational amplifier for high-voltage automotive applications.