SBOS986E October 2019 – January 2022 TLV9151 , TLV9152 , TLV9154
PRODMIX
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV | DCK | ||
+IN | 3 | 1 | I | Noninverting input |
–IN | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) power supply |
V– | 2 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
OUT | 1 | O | Output |
SHDN | 5 | I | Shutdown: low = amplifier enabled, high = amplifier disabled. See Shutdown for more information. |
V+ | 6 | — | Positive (highest) power supply |
V– | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 3 | I | Noninverting input, channel A |
+IN B | 5 | I | Noninverting input, channel B |
–IN A | 2 | I | Inverting input, channel A |
–IN B | 6 | I | Inverting input, channel B |
OUT A | 1 | O | Output, channel A |
OUT B | 7 | O | Output, channel B |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN A | 10 | I | Noninverting input, channel A |
+IN B | 4 | I | Noninverting input, channel B |
–IN A | 9 | I | Inverting input, channel A |
–IN B | 5 | I | Inverting input, channel B |
OUT A | 8 | O | Output, channel A |
OUT B | 6 | O | Output, channel B |
SHDN1 | 2 | I | Shutdown, channel 1: low = amplifier enabled, high = amplifier disabled. See Shutdown for more information. |
SHDN2 | 3 | I | Shutdown, channel 2: low = amplifier enabled, high = amplifier disabled. See Shutdown for more information. |
V+ | 7 | — | Positive (highest) power supply |
V– | 1 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOIC, TSSOP, SOT-23 | X2QFN | ||
IN1+ | 3 | 2 | I | Noninverting input, channel 1 |
IN1– | 2 | 1 | I | Inverting input, channel 1 |
IN2+ | 5 | 4 | I | Noninverting input, channel 2 |
IN2– | 6 | 5 | I | Inverting input, channel 2 |
IN3+ | 10 | 9 | I | Noninverting input, channel 3 |
IN3– | 9 | 8 | I | Inverting input, channel 3 |
IN4+ | 12 | 11 | I | Noninverting input, channel 4 |
IN4– | 13 | 12 | I | Inverting input, channel 4 |
NC | — | — | — | Do not connect |
OUT1 | 1 | 14 | O | Output, channel 1 |
OUT2 | 7 | 6 | O | Output, channel 2 |
OUT3 | 8 | 7 | O | Output, channel 3 |
OUT4 | 14 | 13 | O | Output, channel 4 |
V+ | 4 | 3 | — | Positive (highest) power supply |
V– | 11 | 10 | — | Negative (lowest) power supply |