SBOS986E October 2019 – January 2022 TLV9151 , TLV9152 , TLV9154
PRODMIX
The TLV915x family (TLV9151, TLV9152, and TLV9154) is a family of 16-V, general purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125 µV, typical), low offset drift (±0.3 µV/°C, typical), and 4.5-MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±75 mA), high slew rate (20 V/μs), and low noise (10.5 nV/√Hz) make the TLV915x a robust, low-noise operational amplifier for industrial applications.
The TLV915x family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9151 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SOT-23 (6) | 2.90 mm × 1.60 mm | |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV9152 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (8) | 2.90 mm × 1.60 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
WSON (8) | 2.00 mm × 2.00 mm | |
X2QFN (10) | 1.50 mm × 1.50 mm | |
TLV9154 | SOIC (14) | 8.65 mm × 3.90 mm |
SOT-23 (14) | 4.20 mm × 1.90 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm | |
X2QFN (14) | 2.00 mm × 2.00 mm |