SBOSA23G May 2020 – March 2024 TLV9151-Q1 , TLV9152-Q1 , TLV9154-Q1
PRODUCTION DATA
The TLV915x-Q1 family (TLV9151-Q1, TLV9152-Q1, and TLV9154-Q1) is a family of 16V, general purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail output, low offset (±125µV, typical), low offset drift (±0.3µV/°C, typical), and 4.5MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±75mA), high slew rate (21V/µs), and low noise (10.8nV/√Hz) make the TLV915x-Q1 a robust, low-noise operational amplifier for automotive applications.
The TLV915x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER | CHANNEL COUNT | PACKAGE(1) | PACKAGE SIZE(2) |
---|---|---|---|
TLV9151-Q1 | Single | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
DCK (SC70, 5) | 2mm x 2.1mm | ||
Single, shutdown | DBV (SOT-23, 6) | 2.9mm × 2.8mm | |
TLV9152-Q1 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
PW (TSSOP, 8) | 3mm × 6.4mm | ||
DGK (VSSOP, 8) | 3mm × 4.9mm | ||
TLV9154-Q1 | Quad | D (SOIC, 14) | 8.65mm × 6mm |
DYY (SOT-23, 14) | 4.2mm × 3.26mm | ||
PW (TSSOP, 14) | 5mm × 6.4mm |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | DBV | DCK | ||
IN+ | 3 | 1 | I | Noninverting input |
IN– | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) power supply |
V– | 2 | 2 | — | Negative (lowest) power supply |
PIN | TYPE1 | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN+ | 3 | I | Noninverting input |
IN– | 4 | I | Inverting input |
OUT | 1 | O | Output |
SHDN | 5 | I | Shutdown: low = amplifier enabled, high = amplifier disabled. See Section 6.3.9 for more information. |
V+ | 6 | — | Positive (highest) power supply |
V– | 2 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2– | 6 | I | Inverting input, channel 2 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
IN3+ | 10 | I | Noninverting input, channel 3 |
IN3– | 9 | I | Inverting input, channel 3 |
IN4+ | 12 | I | Noninverting input, channel 4 |
IN4– | 13 | I | Inverting input, channel 4 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
OUT3 | 8 | O | Output, channel 3 |
OUT4 | 14 | O | Output, channel 4 |
V+ | 4 | — | Positive (highest) power supply |
V– | 11 | — | Negative (lowest) power supply |