SBOSA23G May 2020 – March 2024 TLV9151-Q1 , TLV9152-Q1 , TLV9154-Q1
PRODUCTION DATA
The TLV915x-Q1 has a single functional mode and is operational when the power-supply voltage is greater than 2.7 V (±1.35 V). The maximum power supply voltage for the TLV915x-Q1 is 16 V (±8 V).
The TLV915xS-Q1 devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Section 6.3.9 for more information.