SBOSAD7A April 2023 – August 2024 TLV9161-Q1 , TLV9162-Q1 , TLV9164-Q1
PRODUCTION DATA
The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16V, general-purpose, automotive operational amplifiers.
These devices offer excellent DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low offset drift (±0.25µV/°C, typical), and 11MHz bandwidth.
Features such as wide differential input range, high short-circuit current (±73mA), and high slew rate (33V/μs) make the TLV916x-Q1 a flexible, robust, and high-performance operational amplifier for 16V automotive applications.