The TLV916x family (TLV9161, TLV9162, and TLV9164) is a family of 16V, general-purpose operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input/output, low offset (±210µV, typical), low-offset drift (±0.25µV/°C, typ), and low noise (6.8nV/√Hz at 1kHz, 4.2nV/√Hz at 10kHz).
Features such as differential and common-mode input voltage ranges to the supply rails, high short-circuit current (±73mA), and high slew rate (33V/µs) make the TLV916x a flexible, robust, and high-performance op amp for industrial applications.
The TLV916x family of op amps is available in small-size packages (such as X2QFN and WSON), as well as standard packages (such as SOT-23, SOIC, and TSSOP), and is specified from –40°C to 125°C.PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
---|---|---|---|
TLV9161 | Single | DCK (SC70, 5) | 2.00mm × 2.10mm |
DBV (SOT-23, 5) | 2.90mm × 2.80mm | ||
TLV9161S | Single, Shutdown | DBV (SOT-23, 6) | 2.90mm × 2.80mm |
TLV9162 | Dual | D (SOIC, 8) | 4.90mm × 6.00mm |
DDF (SOT-23, 8) | 2.90mm × 2.80mm | ||
PW (TSSOP, 8) | 3.00mm × 6.40mm | ||
DGK (VSSOP, 8) | 3.00mm × 4.90mm | ||
DSG (WSON, 8) | 2.00mm × 2.00mm | ||
TLV9162S | Dual, Shutdown | RUG (X2QFN, 10) | 1.50mm × 2.00mm |
TLV9164 | Quad | D (SOIC, 14) | 8.65mm × 6.00mm |
PW (TSSOP, 14) | 5.00mm × 6.40mm |
PIN | I/O | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 | SC70 | ||
IN+ | 3 | 1 | I | Noninverting input |
IN– | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) power supply |
V– | 2 | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
+IN | 3 | I | Noninverting input |
–IN | 4 | I | Inverting input |
OUT | 1 | O | Output |
SHDN | 5 | I | Shutdown: low = amplifier enabled, high = amplifier disabled |
V+ | 6 | — | Positive (highest) power supply |
V– | 2 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 10 | I | Noninverting input, channel 1 |
IN1– | 9 | I | Inverting input, channel 1 |
IN2+ | 4 | I | Noninverting input, channel 2 |
IN2– | 5 | I | Inverting input, channel 2 |
OUT1 | 8 | O | Output, channel 1 |
OUT2 | 6 | O | Output, channel 2 |
SHDN1 | 2 | I | Shutdown, channel 1: low = amplifier enabled, high = amplifier disabled. See Section 6.3.11 for more information. |
SHDN2 | 3 | I | Shutdown, channel 2: low = amplifier enabled, high = amplifier disabled. See Section 6.3.11 for more information. |
V+ | 7 | — | Positive (highest) power supply |
V– | 1 | — | Negative (lowest) power supply |
PIN | I/O | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
IN1+ | 3 | I | Noninverting input, channel 1 | ||
IN1– | 2 | I | Inverting input, channel 1 | ||
IN2+ | 5 | I | Noninverting input, channel 2 | ||
IN2– | 6 | I | Inverting input, channel 2 | ||
IN3+ | 10 | I | Noninverting input, channel 3 | ||
IN3– | 9 | I | Inverting input, channel 3 | ||
IN4+ | 12 | I | Noninverting input, channel 4 | ||
IN4– | 13 | I | Inverting input, channel 4 | ||
OUT1 | 1 | O | Output, channel 1 | ||
OUT2 | 7 | O | Output, channel 2 | ||
OUT3 | 8 | O | Output, channel 3 | ||
OUT4 | 14 | O | Output, channel 4 | ||
V+ | 4 | — | Positive (highest) power supply | ||
V– | 11 | — | Negative (lowest) power supply |