SBOSA68D November 2021 – March 2024 TLV9161 , TLV9162 , TLV9164
PRODUCTION DATA
The TLV916x is specified for operation from 2.7V to 16V (±1.35V to ±8V); many specifications apply from –40°C to 125°C or with specific supply voltage and test conditions.
Supply voltages larger than 20V can permanently damage the device; see the Absolute Maximum Ratings section.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout section.