SBOSA68D November 2021 – March 2024 TLV9161 , TLV9162 , TLV9164
PRODUCTION DATA
The TLV916x family (TLV9161, TLV9162, and TLV9164) is a family of 16V, general-purpose, operational amplifiers.
These devices offer excellent DC precision and AC performance, including rail-to-rail input/output, low offset (±210µV, typ), low offset drift (±0.25µV/°C, typ), and 11MHz bandwidth.
Features such as differential and common-mode input voltage range to the supply rail, high short-circuit current (±73mA), high slew rate (33V/μs), and shutdown make the TLV916x a flexible, robust, and high-performance operational amplifier for 16V industrial applications.