SBOSAD7A April 2023 – August 2024 TLV9161-Q1 , TLV9162-Q1 , TLV9164-Q1
PRODUCTION DATA
The TLV916x-Q1 family (TLV9161-Q1, TLV9162-Q1, and TLV9164-Q1) is a family of 16V, general-purpose automotive operational amplifiers. These devices offer exceptional DC precision and AC performance, including rail-to-rail input or output, low offset (±210µV, typical), low-offset drift (±0.25µV/°C, typical), and low noise (6.8nV/√Hz at 1kHz, 4.2nV/√Hz at 10kHz).
Features such as wide differential input voltage range, high short-circuit current (±73mA), and high slew rate (33V/µs) make the TLV916x-Q1 a flexible, robust, and high-performance op amp for automotive applications.
The TLV916x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER(1) | CHANNEL COUNT | PACKAGE | PACKAGE SIZE(2) |
---|---|---|---|
TLV9161-Q1 | Single | DBV (SOT-23, 5) | 2.9mm × 2.8mm |
DCK (SC70, 5) | 2mm × 2.1mm | ||
TLV9162-Q1 | Dual | D (SOIC, 8) | 4.9mm × 6mm |
DGK (VSSOP, 8) | 3mm × 4.9mm | ||
PW (TSSOP, 8) | 3mm × 6.4mm | ||
TLV9164-Q1 | Quad | D (SOIC, 14) | 8.65mm × 6mm |
PW (TSSOP, 14) | 5mm × 6.4mm |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | SOT-23 (DBV) | SC70 (DCK) | ||
IN+ | 3 | 1 | I | Noninverting input |
IN– | 4 | 3 | I | Inverting input |
OUT | 1 | 4 | O | Output |
V+ | 5 | 5 | — | Positive (highest) power supply |
V– | 2 | 2 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |
---|---|---|---|
NAME | NO. | ||
IN1+ | 3 | I | Noninverting input, channel 1 |
IN1– | 2 | I | Inverting input, channel 1 |
IN2+ | 5 | I | Noninverting input, channel 2 |
IN2– | 6 | I | Inverting input, channel 2 |
OUT1 | 1 | O | Output, channel 1 |
OUT2 | 7 | O | Output, channel 2 |
V+ | 8 | — | Positive (highest) power supply |
V– | 4 | — | Negative (lowest) power supply |
PIN | TYPE(1) | DESCRIPTION | |||
---|---|---|---|---|---|
NAME | NO. | ||||
IN1+ | 3 | I | Noninverting input, channel 1 | ||
IN1– | 2 | I | Inverting input, channel 1 | ||
IN2+ | 5 | I | Noninverting input, channel 2 | ||
IN2– | 6 | I | Inverting input, channel 2 | ||
IN3+ | 10 | I | Noninverting input, channel 3 | ||
IN3– | 9 | I | Inverting input, channel 3 | ||
IN4+ | 12 | I | Noninverting input, channel 4 | ||
IN4– | 13 | I | Inverting input, channel 4 | ||
OUT1 | 1 | O | Output, channel 1 | ||
OUT2 | 7 | O | Output, channel 2 | ||
OUT3 | 8 | O | Output, channel 3 | ||
OUT4 | 14 | O | Output, channel 4 | ||
V+ | 4 | — | Positive (highest) power supply | ||
V– | 11 | — | Negative (lowest) power supply |