SBOSA68D November 2021 – March 2024 TLV9161 , TLV9162 , TLV9164
PRODUCTION DATA
The TLV916x has a single functional mode and is operational when the power-supply voltage is greater than 2.7V (±1.35V). The maximum power supply voltage for the TLV916x is 16V (±8V).
The TLV916xS devices feature a shutdown pin, which can be used to place the op amp into a low-power mode. See Shutdown section for more information.