SBOS941D February 2019 – August 2021 TLV9301 , TLV9302 , TLV9304
PRODUCTION DATA
The TLV930x family (TLV9301, TLV9302, and TLV9304) is a family of 40-V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5 mV, typ), low offset drift (±2 µV/°C, typ), and 1-MHz bandwidth.
Convenient features such as wide differential input-voltage range, high output current (±60 mA), and high slew rate (3 V/µs) make the TLV930x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV930x family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9301 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV9302 | SOIC (8) | 4.90 mm × 3.91 mm |
SOT-23-8 | 2.90 mm × 1.60 mm | |
TSSOP (8) | 4.40 mm × 3.00 mm | |
VSSOP (8) | 2.30 mm × 2.00 mm | |
TLV9304 | SOIC (14) | 8.65 mm × 3.91 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |