SBOSAJ4 June 2024 TLV9304-Q1
PRODMIX
The TLV930x-Q1 is specified for operation from 4.5V to 40V (±2.25V to ±20V); many specifications apply from –40°C to 125°C. Parameters that can exhibit significant variance with regard to operating voltage or temperature are presented in Electrical Characteristics.
Supply voltages larger than 40V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1µF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to Layout.