SBOSAJ4 June   2024 TLV9304-Q1

PRODMIX  

  1.   1
  2. Features
  3. Applications
  4. Description
  5. Pin Configuration and Functions
  6. Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information for Quad Channel
    5. 5.5 Electrical Characteristics
    6. 5.6 Typical Characteristics
  7. Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Input Protection Circuitry
      2. 6.3.2 EMI Rejection
      3. 6.3.3 Phase Reversal Protection
      4. 6.3.4 Thermal Protection
      5. 6.3.5 Capacitive Load and Stability
      6. 6.3.6 Common-Mode Voltage Range
      7. 6.3.7 Electrical Overstress
      8. 6.3.8 Overload Recovery
      9. 6.3.9 Typical Specifications and Distributions
    4. 6.4 Device Functional Modes
  8. Application and Implementation
    1. 7.1 Application Information
    2. 7.2 Typical Applications
      1. 7.2.1 High Voltage Precision Comparator
        1. 7.2.1.1 Design Requirements
        2. 7.2.1.2 Detailed Design Procedure
        3. 7.2.1.3 Application Curve
    3. 7.3 Power Supply Recommendations
    4. 7.4 Layout
      1. 7.4.1 Layout Guidelines
      2. 7.4.2 Layout Example
  9. Device and Documentation Support
    1. 8.1 Device Support
      1. 8.1.1 Development Support
        1. 8.1.1.1 TINA-TI (Free Software Download)
    2. 8.2 Documentation Support
      1. 8.2.1 Related Documentation
    3. 8.3 Receiving Notification of Documentation Updates
    4. 8.4 Support Resources
    5. 8.5 Trademarks
    6. 8.6 Electrostatic Discharge Caution
    7. 8.7 Glossary
  10. Revision History
  11. 10Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Description

The TLV930x-Q1 family (TLV9301-Q1, TLV9302-Q1, and TLV9304-Q1) is a family of 40V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5mV, typical), low offset drift (±2µV/°C, typical), and 1MHz bandwidth.

Convenient features such as wide differential input-voltage range, high output current (±60mA), and high slew rate (3V/µs) make the TLV930x-Q1 a robust operational amplifier for high-voltage, cost-sensitive applications.

The TLV930x-Q1 family of op amps is available in standard packages and is specified from –40°C to 125°C.

Device Information
PART NUMBER(1)CHANNEL COUNTPACKAGEPACKAGE SIZE(2)
TLV9301-Q1(4)SingleDBV (SOT-23, 5)(3)2.9mm × 2.8mm
DCK (SC70, 5)(3)2mm × 2.1mm
TLV9302-Q1(4)DualD (SOIC, 8)(3)4.9mm × 6mm
PW (TSSOP, 8)(3)3mm × 6.4mm
TLV9304-Q1QuadD (SOIC, 14)(3)8.65mm × 6mm
PW (TSSOP, 14)5mm × 6.4mm
For all available packages, see the orderable addendum at the end of the data sheet.
The package size (length × width) is a nominal value and includes pins, where applicable.
This package is preview only.
This device is preview only.
TLV9304-Q1 TLV930x-Q1 in a Single-Pole, Low-Pass FilterTLV930x-Q1 in a Single-Pole, Low-Pass Filter