SBOSAJ4 June 2024 TLV9304-Q1
PRODMIX
The TLV930x-Q1 family (TLV9301-Q1, TLV9302-Q1, and TLV9304-Q1) is a family of 40V, cost-optimized operational amplifiers. These devices offer strong general-purpose DC and AC specifications, including rail-to-rail output, low offset (±0.5mV, typical), low offset drift (±2µV/°C, typical), and 1MHz bandwidth. The TLV930x-Q1 implements a complementary input stage consisting of a matched PMOS pair and matched NMOS pair. The PMOS is optimized for performance and is operational over the majority of the common-mode range, but the TLV930x-Q1 also operates (at reduced performance) when the common mode is within the NMOS region.
The TLV930x-Q1 device family offers flexibility in a range of applications. For example, a high output current (60mA, typical) can be used in a variety of biasing and driving applications with low load impedance. Wide output voltage swing across supply voltage range allows the TLV930x-Q1 to maximize dynamic range and to operate with a variety of output loads. The output impedance of the device has a very resistive frequency response, meaning the output impedance across frequency is nearly flat, which makes the device simple to stabilize with any capacitive load. The TLV930x-Q1 integrates circuitry that protects the inputs under high differential voltage, a feature uncommon to cost-optimized devices. Anti-phase reversal and thermal protection circuitry are integrated, making the device a strong option in rugged environments. This family also includes slew boost functionality, which improves transient performance under large step response and input changes while reducing quiescent current.