SBOS994E November 2019 – January 2022 TLV9351 , TLV9352 , TLV9354
PRODUCTION DATA
The TLV935x is specified for
operation from 4.5 V to 40 V (±2.25 V to ±20 V); many specifications apply from
–40°C to 125°C.
Supply voltages larger than 40 V can permanently damage the device; see the Absolute Maximum Ratings table.
Place 0.1-μF bypass capacitors close to the power-supply pins to reduce errors coupling in from noisy or high-impedance power supplies. For more detailed information on bypass capacitor placement, refer to the Layout section.