The TLV935x family (TLV9351, TLV9352, and TLV9354) is a family of 40-V cost-optimized operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±350 µV, typical), low offset drift (±1.5 µV/°C, typical), and 3.5-MHz bandwidth.
Unique features such as differential input-voltage range to the supply rail, high output current (±60 mA), and high slew rate (20 V/µs) make the TLV935x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV935x family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9351 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV9352 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (8) | 1.60 mm × 2.90 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV9354 | SOIC (14) | 8.65 mm × 3.90 mm |
SOT-23 (14) | 4.20 mm × 1.90 mm | |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision D (May 2021) to Revision E (January 2022)
Changes from Revision C (December 2020) to Revision D (May 2021)
Changes from Revision B (August 2020) to Revision C (December 2020)
Changes from Revision A (March 2020) to Revision B (August 2020)
Changes from Revision * (November 2019) to Revision A (March 2020)