The TLV936x family (TLV9361, TLV9362, and TLV9364) is a family of 40-V cost-optimized operational amplifiers.
These devices offer strong DC and AC specifications, including rail-to-rail output, low offset (±400 µV, typ), low offset drift (±1.25 µV/°C, typ), and 10.6-MHz bandwidth.
Features such as EMIRR filtering, high output current (±60 mA), and high slew rate (25 V/µs) make the TLV936x a robust operational amplifier for high-voltage, cost-sensitive applications.
The TLV936x family of op amps is available in standard packages and is specified from –40°C to 125°C.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
TLV9361 | SOT-23 (5) | 2.90 mm × 1.60 mm |
SC70 (5) | 2.00 mm × 1.25 mm | |
TLV9362 | SOIC (8) | 4.90 mm × 3.90 mm |
SOT-23 (8) | 2.90 mm × 1.60 mm | |
TSSOP (8) | 3.00 mm × 4.40 mm | |
VSSOP (8) | 3.00 mm × 3.00 mm | |
TLV9364 | SOIC (14) | 8.65 mm × 3.90 mm |
TSSOP (14) | 5.00 mm × 4.40 mm |
Changes from Revision A (December 2021) to Revision B (March 2022)
Changes from Revision * (November 2021) to Revision A (December 2021)