4 Revision History
Changes from Revision A (December 2021) to Revision B (March 2022)
- Adjusted AOL test condition at VS = 40 V across temperature from "VS = 40 V, VCM = VS / 2, (V–) + 0.1 V < VO < (V+) – 0.1 V" to "VS = 40 V, VCM = VS / 2, (V–) + 0.12 V < VO < (V+) – 0.12 V"Go
Changes from Revision * (November 2021) to Revision A (December 2021)
- Removed preview notation from TLV9364 SOIC (14) package from Device
Information tableGo
- Removed preview notation from TLV9364 TSSOP (14) package from Device
Information tableGo
- Removed preview notation from TLV9364 D package (SOIC) in the Pin
Configuration and Functions sectionGo
- Removed preview notation from TLV9364 PW package (TSSOP) in the
Pin Configuration and Functions sectionGo
- Removed preview notation from TLV9164 D package (SOIC) in the Thermal Information for Quad Channel sectionGo
- Removed preview notation from TLV9164 PW package (TSSOP) in the Thermal Information for Quad Channel sectionGo