Loading [MathJax]/jax/output/SVG/fonts/TeX/fontdata.js
Data Sheet
TLVH431, TLVH432 Low-Voltage Adjustable Precision Shunt Regulators
1 Features
- Low-voltage operation: down to 1.24V
- Reference voltage tolerances at 25°C
- 0.5% for B grade
- 1% for A grade
- 1.5% for standard grade
- Adjustable output voltage, VO = VREF to 18V
- Wide operating cathode current range:
100μA to 70mA - 0.25Ω typical output impedance
- –40°C to +125°C specifications
- TLVH432 provides alternative pinouts for
SOT-23-3 and SOT-89 packages - Ultra-small SC-70 package offers 40%
smaller footprint than SOT-23-3