The TLVM13610 is a highly integrated 36-V, 8-A DC/DC solution that combines power MOSFETs, a shielded inductor, and passives in an Enhanced HotRod™ QFN package. The module has VIN and VOUT pins located at the corners of the package for optimized input and output capacitor placement. Four larger thermal pads beneath the module enable a simple layout and easy handling in manufacturing.
With an output voltage from 1 V to 10 V, the TLVM13610 is designed to quickly and easily implement a low-EMI design in a small PCB footprint. The total solution requires as few as four external components and eliminates the magnetics and compensation part selection from the design process.
Although designed for small size and simplicity in space-constrained applications, the TLVM13610 module offers many features for robust performance: precision enable with hysteresis for adjustable input-voltage UVLO, resistor-programmable switch node slew rate for improved EMI. Along with integrated VCC, bootstrap and input capacitors for increased reliability and higher density. The module automatically transitions between constant switching frequency (FPWM), or variable frequency (PFM) for higher light load efficiency. Including a PGOOD indicator for sequencing, fault protection, and output voltage monitoring.
PART NUMBER | PACKAGE(1) | BODY SIZE (NOM) |
---|---|---|
TLVM13610 | RDF (B3QFN, 22) | 6.50 mm × 7.50 mm |