Unless otherwise indicated, VIN = 24 V,
VOUT = 5 V, IOUT = 8
A, and FSW = 1 MHz.
VOUT = 5 V | FPWM mode | FSW = 1
MHz |
| | |
Figure 9-2 Efficiency for
VOUT = 5 VVOUT = 5 V | FPWM mode | FSW = 1
MHz |
| | |
Figure 9-4 Load Regulation for
VOUT = 5 VVIN = 24 V | IOUT = 8
A | FSW = 1
MHz |
| | |
Figure 9-6 Start-upVOUT = 5 V | FPWM mode | FSW = 1
MHz |
TR = TF = 4
µs | VIN = 24
V | Slew rate = 1 A/µs |
Figure 9-8 Load Transient, 0 A to 4
A, 1 A/µsDefault EVM | VOUT = 5 V | FSW = 1
MHz |
Figure 9-10 CISPR 11/32 Class B Conducted Emissions:
VIN = 24 VVOUT = 5 V | Auto mode | FSW = 1
MHz |
| | |
Figure 9-3 Efficiency for
VOUT = 5 VVOUT = 5 V | Auto mode | FSW = 1
MHz |
| | |
Figure 9-5 Load Regulation for
VOUT = 5 VVOUT = 5 V | FPWM mode | FSW = 1
MHz |
TR= TF = 4
µs | VIN = 24
V | Slew rate = 1 A/µs |
Figure 9-7 Load Transient, 4 A to 8
A, 1 A/µsFigure 9-9 Start-up into Short
Circuit Additional 2 x 10pF CIN with
EMI filter removed | VOUT = 5
V | FSW = 1
MHz |
Figure 9-11 CISPR 11 Class B Radiated Emissions:
VIN = 24 V