SLVSH63 February 2023 TLVM13610
PRODUCTION DATA
With an input operating voltage from 3 V to 36 V and rated output current up to 10 A, the TLVM13610 synchronous buck power module provides flexibility, scalability and optimized solution size for a range of applications. These modules enable DC/DC solutions with high density, low EMI and increased flexibility. Available EMI mitigation features include RBOOT-configured switch-node slew rate control, and integrated input bypass capacitors.
DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
---|---|---|---|---|---|
TLVM13610 | 8 A | B3QFN (22) | 6.5 × 7.5 × 4 mm | RT adjustable FSW, external synchronization,MODE adjustable (PFM/FPWM) | DRSS, RBOOT, integrated input, VCC and BOOT capacitors |
For development support see the following: