SLVSH63 February 2023 TLVM13610
PRODUCTION DATA
The output voltage of a TLVM13610 module is externally adjustable using a resistor divider. A recommended value for RFBT of 100 kΩ for improved noise immunity compared to 1 MΩ and reduced current consumption compared to lower resistance values. Calculate RFBB using the following equation :
Choose the closest standard value of 24.9 kΩ for RFBB.