SLVSH63 February 2023 TLVM13610
PRODUCTION DATA
The TLVM13610 requires a minimum input capacitance of 2 × 10-µF ceramic, preferably with X7R dielectric. The voltage rating of input capacitors must be greater than the maximum input voltage. For this design, select two 10-µF, X7R, 50-V, 1210 case size, ceramic capacitors connected from VIN1 and VIN2 to PGND as close as possible to the module. See GUID-F713B0B5-529D-44FC-A9F6-8EDEE257E469.html#SLVSAW7_LAYER2 for recommneded layout placement.