SLVSFT6B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
With an input operating voltage from 3 V to 36 V and rated output current from 2 A to 6 A, the TLVM13620/30/40/60 family of synchronous buck power modules specified in Table 11-1 provides flexibility, scalability and optimized solution size for a range of applications. These modules enable DC/DC solutions with high density, low EMI and increased flexibility. Available EMI mitigation features include RBOOT-configured switch-node slew rate control, fixed switching frequency, and integrated input bypass capacitors. All modules are rated for an ambient temperature up to 105°C.
DC/DC MODULE | RATED IOUT | PACKAGE | DIMENSIONS | FEATURES | EMI MITIGATION |
---|---|---|---|---|---|
TLVM13620 | 2 A | B0QFN (30) | 4.0 × 6.0 × 1.8 mm | RT adjustable FSW, precision enable | Integrated BOOT capacitor |
TLVM13630 | 3 A | ||||
TLVM13640 | 4 A | B3QFN (20) | 5.0 × 5.5 × 4.0 mm | Integrated input, VCC and BOOT capacitors | |
TLVM13660 | 6 A |
For development support see the following: