SLVSFT6B May 2021 – January 2022 TLVM13630
PRODUCTION DATA
For a 5-V output, the TLVM13630 requires a minimum of 25 µF of effective output capacitance for proper operation (see Table 7-1). High-quality ceramic type capacitors with sufficient voltage and temperature rating are required. Additional output capacitance can be added to reduce ripple voltage or for applications with transient load requirements.
For this design example, select two 47-µF, 10-V, 1210 case size, ceramic capacitors, which have a total effective capacitance of approximately 48 µF at 5 V.