Unless otherwise indicated,
VIN = 24 V, VOUT = 5 V, IOUT = 4 A (1.25-Ω resistive
load), and FSW = 1 MHz.
Figure 9-2 Efficiency
Figure 9-4 Start-Up, VIN
Stepped to 12 V
Figure 9-6 CISPR 32 Class B Conducted
Emissions: VIN = 12 V
Figure 9-8 CISPR 32 Class B Radiated
Emissions: Horizontal Polarization
Figure 9-3 Load Regulation
Figure 9-5 Load Transient, 0 A to 3
A, 1 A/µs
Figure 9-7 CISPR 32 Class B Conducted
Emissions: VIN = 24 V
Figure 9-9 CISPR 32 Class B Radiated
Emissions: Vertical Polarization