SLVSHP0 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The TLVM1440x is an easy-to-use, synchronous buck DC/DC power module designed for a wide variety of applications where reliability, small design size, and low EMI signature are of paramount importance. With integrated power MOSFETs, a buck inductor, and PWM controller, the TLVM1440x operates over an input voltage range of 3V to 36V with transients as high as 42V. The module delivers up to 3A per phase DC load current with high conversion efficiency and ultra-low input quiescent current in a very small footprint. Control loop compensation is not required for dual out configuration, reducing design time and external component count for multiple output voltages.
Due to a programmable switching frequency from 300kHz to 2.2MHz using the RT pin, the TLVM1440x has a very wide range adjustable output voltage, even with a fixed inductor.
Several EMI reduction features are included in the module.
Together, these features significantly reduce EMI filtering requirements, while helping to meet CISPR 11 and CISPR 32 Class B EMI limits for conducted and radiated emissions.
The TLVM1440x module also includes inherent protection features for robust system requirements:
Leveraging a pin arrangement designed for simple layout that requires only a few external components, the TLVM1440x is specified to maximum junction temperatures of 125°C. See typical thermal performance to estimate suitability in a given ambient environment.