SLVSHP0 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The frequency is set using a resistor on the RT pin. A resistor to AGND is used to set the adjustable operating frequency. See below for resistor values. A resistor value that falls outside of the recommended range can cause the device to stop switching.
For example, for fSW = 400kHz, RT = (16.4 / 0.4) – 0.633 = 40.37, so a 40.2kΩ resistor is selected as the closest choice.
RT (kΩ) | Frequency (kHz) |
---|---|
6.81 | 2206 |
7.15 | 2106 |
15.4 | 1005 |
31.6 | 497.4 |
39.2 | 402 |
158 | 101 |