SLVSHP0 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The TLVM1440x is in active mode when VVCC and VEN are above the relevant thresholds and no fault conditions are present. The simplest method to enable operation is to connect EN to VIN, which allows self start-up when the applied input voltage exceeds the minimum start-up voltage.