SLVSHP0 July 2024 TLVM14404 , TLVM14406
PRODUCTION DATA
The following table shows the intended input, output, and performance parameters for this application example. Note that if the input voltage decreases below approximately 7V, the regulator operates in dropout with the output voltage below the 5V setpoint.
DESIGN PARAMETER | VALUE |
---|---|
Input voltage range | 7V to 36V |
Input voltage UVLO turn on, off | 6V, 4.3V |
Output voltage | 5V |
Maximum output current | 6A |
Switching frequency | 2.1MHz |
Output voltage regulation | ±1% |
Module shutdown current | < 1µA |
Table 8-4 provides the selected buck module power-stage components with availability from multiple vendors. This design uses an all-ceramic output capacitor implementation.
REFERENCE DESIGNATOR | QTY | SPECIFICATION | MANUFACTURER(1) | PART NUMBER |
---|---|---|---|---|
CIN1, CIN2 | 4 | 2.2µF, 50V, X7R, 0805, ceramic | TDK | C2012X7R1H225K125AC |
CINBULK | 1 | 100µF, 50V electrolytic | Panasonic | EEE-FK1H101P |
COUT1, COUT2 | 5 | 10µF, 25V, X7R, 1210, ceramic | TDK | C3225X7R1E106K250AC |
1 | 22µF, 25V, X7R, 1210, ceramic | TDK | CNA6P1X7R1E226M250AE | |
U1 | 1 | TLVM1440x 36V, 6A synchronous buck module | Texas Instruments | TLVM1440xRDLR |
More generally, the TLVM1440x module is designed to operate with a wide range of external components and system parameters. However, the integrated loop compensation is optimized for a certain range of output capacitance.