SNVSCI2B February 2023 – February 2024 TLVM23615 , TLVM23625
PRODUCTION DATA
With a steady-state input voltage range from 3 V to 36 V, the TLVM236x5 module is intended for step-down conversions from typical 12-V to 36-V input supply rails, as example. The schematic circuit in Figure 7-1 shows all the necessary components to implement a TLVM236x5-based buck regulator using a single input supply.
Take extra care to ensure that the voltage at the VIN pin does not exceed the absolute maximum voltage rating of 40 V during line or load transient events. Voltage ringing at the VIN pins that exceeds the absolute maximum ratings can damage the IC.