SNVSCI2B February 2023 – February 2024 TLVM23615 , TLVM23625
PRODUCTION DATA
DEVICE | ORDERABLE PART NUMBER (1) | FSW | OUTPUT VOLTAGE | OUTPUT CURRENT | EXTERNAL SYNC (MODE Configuration) |
SPREAD SPECTRUM |
---|---|---|---|---|---|---|
TLVM23615 | TLVM23615RDNR | Adjustable with RT resistor |
Adjustable (1 V to 6 V) |
1.5 A | No (Default PFM at light load) |
No |
TLVM23625 | TLVM23625RDNR | Adjustable with RT resistor |
Adjustable (1 V to 6 V) |
2.5 A | No (Default PFM at light load) |
No |