SNVSCI2B February 2023 – February 2024 TLVM23615 , TLVM23625
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Input voltage | VIN (Input voltage range after start-up) | 3 | 36 | V | ||
Output voltage | Output Adjustment Range(1) | 1 | 6 | V | ||
Output current | TLVM23625 IOUT(2) | 0 | 2.5 | A | ||
Output current | TLVM23615 IOUT(2) | 0 | 1.5 | A | ||
Frequency | FSW set by RT | 200 | 2200 | kHz | ||
TJ | Operating junction temperature | –40 | 125 | °C | ||
TA | Operating ambient temperature | –40 | 105 | °C |