Limits apply over TJ = –40°C to 125°C (unless otherwise noted). (1)
|
MIN |
MAX |
UNIT |
Input voltage |
VIN to GND |
–0.3 |
40 |
V |
CBOOT to SW |
–0.3 |
5.5 |
V |
RT to GND |
–0.3 |
5.5 |
V |
EN to GND |
–0.3 |
40 |
V |
FB to GND |
–0.3 |
16 |
V |
PG to GND |
0 |
20 |
V |
Output voltage |
VCC to GND |
–0.3 |
5.5 |
V |
SW to GND(2) |
–0.3 |
40 |
V |
VOUT to GND |
–0.3 |
16 |
V |
Input current |
PG |
– |
10 |
mA |
TJ |
Junction temperature |
–40 |
125 |
°C |
TA |
Ambient temperature |
–40 |
105 |
°C |
Tstg |
Storage temperature |
–55 |
150 |
°C |
(1) Operation outside the Absolute Maximum Ratings may cause permanent device damage. Absolute Maximum Ratings do not imply functional operation of the device at these or any other conditions beyond those listed under Recommended Operating Conditions. If used outside the Recommended Operating Conditions but within the Absolute Maximum Ratings, the device may not be fully functional, and this may affect device reliability, functionality, performance, and shorten the device lifetime.
(2) A voltage of 2 V below PGND and 2 V above VIN can appear on this pin for ≤ 200 ns with a duty cycle of ≤ 0.01%.