SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
When the EN/UVLO pin voltage is greater than the VEN-WAKE but less than VEN-VOUT, the internal LDO is enabled. The precision enable circuitry is enabled after VCC is above the undervoltage threshold (VCC-UVLO). The internal power MOSFETs remain off unless the voltage on EN/UVLO pin voltage goes above the precision enable threshold (VEN-VOUT) and the input voltage on VIN pin is greater than VIN_R.