SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, PFM mode (fixed output voltage) | 6.5 | µA | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VBIAS = 3.3-V VOUT, IOUT = 0 A, PFM mode (fixed output voltage) | 4 | µA | ||
DMAX | Maximum switch duty cycle (1) | 98 | % | |||
THERMAL SHUTDOWN | ||||||
TSD-R | Thermal shutdown rising | Shutdown threshold | 158 | 168 | 180 | °C |
TSD-HYS | Thermal shutdown hysteresis | 8 | 10 | 15 | °C |