The TLVM365R15 and TLVM365R1 are 150-mA or 100-mA, 65-V
input, synchronous step-down DC/DC power modules that combine power MOSFETs, integrated
inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN
package. The small HotRod™ QFN package technology enhances
the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 μA
at no load (24-V to 3.3-V VOUT). The TLVM365R15 and
TLVM365R1 support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages
ranging from 1 V to 6 V. The devices only require
four external components for a 3.3-V and 5-V fixed output design. The TLVM365R15 and TLVM365R1 are designed for excellent EMI
performance and space constraint applications.
Package
Information
PART NUMBER |
PACKAGE (1) |
PACKAGE SIZE(2) |
TLVM365R15 |
RDN (QFN-FCMOD, 11) |
4.50 mm × 3.50 mm |
TLVM365R1 |
(2) The package size (length × width) is a
nominal value and includes pins, where applicable.
Device
Information
PART NUMBER |
RATED OUTPUT CURRENT (1) |
TLVM365R15 |
150 mA |
TLVM365R1 |
100 mA |