SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
ORDERABLE PART NUMBER (1) | RATED CURRENT | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
---|---|---|---|---|---|
TLVM365R15RDNR | 150 mA | Fixed 3.3 V / adjustable (1 V – 6 V) | No (default PFM at light load) | Adjustable with RT resistor |
No |
TLVM365R1RDNR | 100 mA | Fixed 5-V / adjustable (1 V – 6 V) | No (default PFM at light load) | Adjustable with RT resistor |
No |