SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
The TLVM365R15 and TLVM365R1 are 150-mA or 100-mA, 65-V input, synchronous step-down DC/DC power modules that combine power MOSFETs, integrated inductor, and boot capacitor in a compact and easy-to-use 3.5-mm × 4.5-mm × 2-mm, 11-pin QFN package. The small HotRod™ QFN package technology enhances the thermal performance and low EMI. The device features the ultra-low operating IQ of 4 μA at no load (24-V to 3.3-V VOUT). The TLVM365R15 and TLVM365R1 support fixed 3.3-V and 5-V outputs, as well as adjustable output voltages ranging from 1 V to 6 V. The devices only require four external components for a 3.3-V and 5-V fixed output design. The TLVM365R15 and TLVM365R1 are designed for excellent EMI performance and space constraint applications.
PART NUMBER | PACKAGE (1) | PACKAGE SIZE(2) |
---|---|---|
TLVM365R15 | RDN (QFN-FCMOD, 11) | 4.50 mm × 3.50 mm |
TLVM365R1 |
PART NUMBER | RATED OUTPUT CURRENT (1) |
---|---|
TLVM365R15 | 150 mA |
TLVM365R1 | 100 mA |