SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Voltage | VIN to GND | –0.3 | 70 | V |
EN to GND | –0.3 | 70 | V | |
SW to GND | –0.3 | 70.3 | V | |
RT to GND | –0.3 | 5.5 | V | |
Voltage | FB to GND | –0.3 | 16 | V |
Voltage | PGOOD to GND | 0 | 20 | V |
BOOT to SW | –0.3 | 5.5 | V | |
Voltage | VCC to GND | –0.3 | 5.5 | V |
Voltage | VOUT to GND | –0.3 | 16 | V |
Peak reflow case temperature | 260 | °C | ||
Maximum number of reflows allowed | 3 | |||
Mechanical shock | Mil-STD-883D, Method 2002.3, 1 ms, 1/2 sine, mounted | 1500 | G | |
Mechanical vibration | Mil-STD-883D, Method 2007.2, 20 to 2000 Hz | 20 | G | |
TJ | Operating Junction Temperature | –40 | 125 | °C |
TA | Operating Ambient temperature | –40 | 105 | °C |
Tstg | Storage Temperature | –55 | 125 | °C |