SNVSCN6 December 2023 TLVM365R1 , TLVM365R15
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN_R | Minimum operating input voltage (rising) | Rising threshold | 3.4 | 3.55 | V | |
VIN_F | Minimum operating input voltage (falling) | Once operating; falling threshold | 2.45 | 3.0 | V | |
ISD_13p5 | Shutdown quiescent current; measured at VIN pin (2) | VEN = 0 V; VIN = 13.5 V | 0.55 | 1.1 | µA | |
ISD_24p0 | Shutdown quiescent current; measured at VIN pin (2) | VEN = 0 V; VIN = 24 V | 1 | 1.7 | µA | |
IQ_13p5_Fixed | Non-switching input current; measured at VIN pin (2) | VIN = VEN = 13.5 V; VOUT/FB = 5.25 V, VMODE/SYNC = 0 V; fixed output | 0.25 | 0.672 | 1.05 | µA |
IQ_13p5_Adj | Non-switching input current; measured at VIN pin (2) | VIN = VEN = 13.5 V; VFB = 1.05 V, VMODE/SYNC = 0 V; adjustable output | 13 | 17 | 23 | µA |
IQ_24p0_Fixed | Non-switching input current; measured at VIN pin (2) | VIN = VEN = 24 V; VOUT/FB = 5.25 V, VMODE/SYNC = 0 V; fixed output | 0.8 | 1.2 | 1.7 | µA |
IQ_24p0_Adj | Non-switching input current; measured at VIN pin (2) | VIN = VEN = 24 V; VFB = 1.05 V, VMODE/SYNC = 0 V; adjustable output | 14 | 18 | 22 | µA |
IB_13p5 | Current into BIAS pin (not switching) (2) | VIN = 13.5 V, VOUT/FB = 5.25 V, VRT = 0 V; fixed output | 12 | 17 | 24 | µA |
IB_24p0 | Current into BIAS pin (not switching) (2) | VIN = 24 V, VOUT/FB = 5.25 V, VMODE/SYNC = 0 V; fixed output | 12 | 18 | 24 | µA |
ENABLE (EN PIN) | ||||||
VEN-WAKE | Enable wake-up threshold | 0.4 | V | |||
VEN-VOUT | Precision enable high level | 1.16 | 1.263 | 1.36 | V | |
VEN-HYST | Enable threshold hysteresis | 0.3 | 0.35 | 0.4 | V | |
ILKG-EN | Enable input leakage current | VEN = 3.3 V | 0.7 | 8 | nA | |
INTERNAL LDO | ||||||
VCC | Internal VCC voltage | 3.6 V ≤ VIN ≤ 65 V; adjustable output | 3.1 | 3.15 | 3.26 | V |
ICC | Bias regulator current limit | 60 | 120 | mA | ||
VCC-UVLO | Internal VCC undervoltage lockout | VCC rising undervoltage threshold | 3 | 3.3 | 3.65 | V |
VCC-UVLO-HYST | Internal VCC under voltage lock-out hysteresis | Hysteresis below VCC-UVLO | 0.3 | 0.8 | 1.2 | V |
CURRENT LIMITS | ||||||
ISC-100mA | Short circuit high side current limit (3) | 100-mA version | 140 | 167 | 200 | mA |
ILS-LIMIT-100mA | Low side current limit (3) | 100-mA version | 99 | 116 | 135 | mA |
IPEAK-MIN-100mA | Minimum peak inductor current limit (3) | PFM Operation, 100-mA version; duty cycle = 0% | 30 | 40 | 50 | mA |
ISC-150mA | Short circuit high side current limit (3) | 150-mA version | 210 | 250 | 298 | mA |
ILS-LIMIT-150mA | Low side current limit (3) | 150-mA version | 150 | 175 | 204 | mA |
IPEAK-MIN-150mA | Minimum peak inductor current (3) | PFM operation, 150-mA version; duty cycle = 0% | 55 | 70 | 85 | mA |
IZC | Zero cross current (3) | Auto mode | 0 | 2.5 | 5 | mA |
MOSFETS | ||||||
RDSON-HS | High-side MOSFET on-resistance | Load = 100 mA | 2.2 | Ω | ||
RDSON-LS | Low-side MOSFET on-resistance | Load = 100 mA | 1 | Ω | ||
VBOOT-UVLO | BOOT - SW UVLO threshold (4) | 2.14 | 2.3 | 2.42 | V | |
OSCILLATOR (RT) | ||||||
fOSC_2p2MHz | Internal oscillator frequency | RT = GND | 2.1 | 2.2 | 2.3 | MHz |
fOSC_1p0MHz | Internal oscillator frequency | RT = VCC | 0.93 | 1 | 1.05 | MHz |
fADJ_400kHz | Accuracy of external frequency, 400 kHz | RT = 39.2 kΩ | 0.34 | 0.4 | 0.46 | MHz |
VOLTAGE FEEDBACK (VOUT/FB PIN) | ||||||
VOUT | Output voltage accuracy for fixed VOUT | VOUT = 3.3 V, VIN = 3.6 V to 65 V, IOUT = 150 mA | 3.24 | 3.3 | 3.34 | V |
VOUT | Output voltage accuracy for fixed VOUT | VOUT = 5 V, VIN = 5.5 V to 65 V, IOUT = 100 mA | 4.93 | 5 | 5.08 | V |
VREF | Internal reference voltage | VIN = 3.6 V to 65 V, IOUT = 150 mA | 0.985 | 1 | 1.01 | V |
IFB | FB input current | Adjustable output, FB = 1 V | 1 | 30 | nA | |
SOFT START | ||||||
tSS | Time from first SW pulse to VFB at 90% of VREF | VIN ≥ 3.6 V | 1.85 | 2.58 | 3.2 | ms |
POWER GOOD | ||||||
PG-OV | PGOOD upper threshold - rising | % of FB (adjustable output) or % of VOUT/FB (fixed output) | 106 | 107 | 110 | % |
PG-UV | PGOOD lower threshold - falling | % of FB (adjustable output) or % of VOUT/FB (fixed output) | 93 | 94 | 96.5 | % |
PG-HYS | PGOOD hysteresis - rising/falling | % of FB (adjustable output) or % of VOUT/FB (fixed output) | 0.8 | 1.2 | 1.8 | % |
VPG-VALID | Minimum input voltage for proper PG function | 0.7 | 0.9 | 2 | V | |
RPG-EN5p0 | PGOOD pulldown resistance | VEN = 5.0 V, 1 mA pullup current | 20 | 40 | 70 | Ω |
RPG-EN0 | PGOOD pulldown resistance | VEN = 0 V, 1 mA pullup current | 15 | 24 | 46 | Ω |
tRESET_FILTER | Glitch filter time constant for PG function | 15 | 25 | 40 | µs | |
tPGOOD_ACT | Delay time to PG high signal | 1.7 | 1.956 | 2.16 | ms | |
PWM LIMITS (SW) | ||||||
tON-MIN | Minimum switch on-time | VIN = 24 V, IOUT = 100 mA | 40 | 57 | 80 | ns |
tOFF-MIN | Minimum switch off-time | 40 | 58 | 77 | ns | |
tON-MAX | Maximum switch on-time | HS timeout in dropout | 7.6 | 9 | 9.8 | µs |