SLYS053B November 2023 – June 2024 TMAG3001
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
TSENS_RANGE | Temperature sensing range | –40 | 125 | ℃ |
||
TSENS_RES | Temperature sensing resolution (in 16-bit format) | 58.2 | LSB/℃ | |||
TADC_T0 | Temperature result in decimal value at room temperature of 25°C | 17512 | ||||
TERR | Temperature error accuracy | TA = –40℃ to 125℃ | ± 0.5 | ± 5 | ℃ | |
NRMS_T | RMS (1 Sigma) temperature noise | Conv_AVG = 5h | 0.05 | ℃ |
||
NRMS_T | RMS (1 Sigma) temperature noise | Conv_AVG = 0h | 0.3 | ℃ |