SLYS053B November 2023 – June 2024 TMAG3001
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tstart_power_up | Time to go to standby mode after VCC supply voltage crossing VCC_MIN | 237 | 270 | 302 | µs | |
tstart_sleep | Time to go to standby mode from sleep mode(1) | 44 | 50 | 56 | µs | |
tstart_measure | Time to go into continuous measure mode from standby mode | 54 | 62 | 70 | µs | |
tmeasure | Conversion time | Conv_AVG[2:0] = 0h Operating_Mode[1:0] = 2h Only one channel enabled |
44 | 50 | 56 | µs |
tmeasure | Conversion time | Conv_AVG[2:0] = 5h Operating_Mode[1:0] = 2h Only one channel enabled |
726 | 825 | 924 | µs |
tgo_sleep | Time to go into sleep mode after SCL goes high | 17 | 20 | 23 | µs |